Product Features
Features
- Provides air service from the Master to the Tool plates.
- G 1/2 (BSPP) ports.
- (2) self-sealing ports (Master and Tool side).
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Anodized aluminum housings
- Stainless steel valve components
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 1.6 |
| Master Side Weight | 0.48 kg |
| Tool Side Weight | 0.39 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9121-AM2-T | Pneumatic Tool Module with (2) 1/2 G self-sealing ports |
| 9121-AM2-M | Pneumatic Master Module with (2) 1/2 G self-sealing ports |
- Filter by Part Number
- 9121-AM2-M
- 9121-AM2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AM2-M | (2) G 1/2 (BSPP) Self-sealing Ports |
|
|
9121-AM2-T | (2) G 1/2 (BSPP) Self-sealing Ports |
|
