Tool Changer Modules

Air Modules: AN2

Air Modules: AN2

Pneumatic module with (6) 3/8 NPT self-sealing ports and (2) 1/2 NPT pass-through ports

View all features
Model Number: AN2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • (6) 3/8″NPT self-sealing ports and (2) 1/2″ NPT pass-through ports.
  • 100 psi (6.9 bar) maximum.
  • (6) self-sealing ports do not support vacuum service.

Materials

  • Anodized aluminum housings
  • Stainless steel, Nitrile, and PVC valve components
Specification Value
Flow Rating 1.6 for 3/8 NPT ports S1 – S6, 4.0 for 1/2 NPT ports P1 & P2
Master Side Weight 0.95 kg
Tool Side Weight 1.32 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
AN2 Module Drawing Drawings English
AN2 Air Module Manual Manuals English
Download Description
9121-AN2-T Pneumatic Tool Module with (6) 3/8 NPT self-sealing ports and (2) 1/2 NPT pass-through ports
Part Number Description
Tool stand 9121-AN2-M Pneumatic module with (6) 3/8 NPT self-sealing ports and (2) ½” NPT pass-through ports – Master side
Tool stand 9121-AN2-T Pneumatic module with (6) 3/8 NPT self-sealing ports and (2) ½” NPT pass-through ports – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..