Product Features
Features
- Provides air service from the Master to the Tool plates.
- 3/8 NPT ports.
- (2) self-sealing ports (Master side).
- (2) pass-through ports (Tool side).
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Anodized aluminum housings
- Stainless steel, Nitrile, and PVC valve components
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 1.4 |
Master Side Weight | 0.27 kg |
Tool Side Weight | 0.20 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|
- Filter by Part Number
- 9120-AN2A-M
- 9120-AN2AU-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-AN2A-M | (2) 3/8 self-sealing ports, air only module – Master side |
|
![]() |
9120-AN2AU-T | (2) 3/8 pass-through ports, air only module – Tool side |
|