Product Features
Features
- Provides air service from the Master to the Tool plates.
- Rc 1/4 (BSPT) ports.
- (10) self-sealing ports (Master and Tool side)
- 100 psi (6.9 bar) maximum.
- Not for vacuum service.
Materials
- Anodized aluminum housings
- Stainless steel valve components
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 1.4 |
Master Side Weight | 1.18 kg |
Tool Side Weight | 0.91 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|---|
9121-AR2-M | Pneumatic Master module with (10) 1/4 BSPT self-sealing ports |
9121-AR2-T | Pneumatic Tool module with (10) 1/4 BSPT self-sealing ports |
- Filter by Part Number
- 9121-AR2-M
- 9121-AR2-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-AR2-M | (10) Rc 1/4 (BSPT) self-sealing ports – Air Only Module – Master side |
|
![]() |
9121-AR2-T | (10) Rc 1/4 (BSPT) self-sealing ports – Air Only Module – Tool side |
|