Tool Changer Modules

Air Modules: AR3

Air Modules: AR3

(8) Rc 3/8 (BSPT) pass-through ports – Air Only Module

View all features
Model Number:  AR3

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • Rc 3/8 (BSPT) ports.
  • (8) pass-through ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Supports positive pressure and vacuum flow conditions.

Materials

  • Aluminum housings
  • Brass seal collar
  • Nitrile seals
Specification Value
Flow Rating 2.45
Master Side Weight 1.16 kg
Tool Side Weight 1.04 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
9630-20-AR3 Drawings English
9620-20-D-AE2,AF2,AR3 Manuals English
Download Description
9121-AR3-M Pneumatic master module with (8) 3/8 R pass-thru ports
9121-AR3-T Pneumatic tool module with (8) 3/8 R pass-thru ports
Part Number Description
An image representing that an image is missing 9121-AR3-M (8) Rc 3/8 (BSPT) pass-through ports – Air Only Module – Master side
An image representing that an image is missing 9121-AR3-T (8) Rc 3/8 (BSPT) pass-through ports – Air Only Module – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..