Tool Changer Modules

Air Modules: AR4

Air Modules: AR4

Pneumatic Module with Rc 3/8 (BSPT) ports: AR4 Master – (8) self-sealing ports, AR4 Tool – (8) self-sealing ports

View all features
Model Number:  AR4

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • Provides air service from the Master to the Tool plates.
  • Rc 3/8 (BSPT) ports.
  • AR4 Master – (8) self-sealing ports.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

Materials

  • Aluminum housings
  • Stainless steel valve components
  • Nitrile seals
Specification Value
Flow Rating 1.6
Master Side Weight 1.31 kg
Tool Side Weight 0.93 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
9630-20-AR4 Drawings English
9620-20-D-AR4 Manuals English
Part Number Description
An image representing that an image is missing 9121-AR4-M Pneumatic Module with (8) Rc 3/8 (BSPT) self-sealing ports – Master side
An image representing that an image is missing 9121-AR4-T Pneumatic Module with (8) Rc 3/8 (BSPT) self-sealing ports – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..