Product Features
Features
- Provides air service from the Master to the Tool plates.
- G 1/8 (BSPP) ports
- (10) pass-through ports (Master and Tool side).
- 100 psi (6.9 bar) maximum.
- Supports positive pressure and vacuum flow conditions.
Materials
- Aluminum housings
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 1.6 |
Master Side Weight | 0.34 kg |
Tool Side Weight | 0.35 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|
- Filter by Part Number
- 9121-AS6-M
- 9121-AS6-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-AS6-M | Pneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports – Master side |
|
![]() |
9121-AS6-T | Pneumatic Module with (10) G 1/8 (BSPP) Pass-Through Ports – Tool side |
|