Tool Changer Modules

Air Modules: AV7

Air Modules: AV7

(4) G 3/4 (BSPP) Vacuum Pass-through Modules

View all features
Model Number:  AV7

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • Provides pass-through vacuum service.
  • (4) G 3/4 (BSPP) pass-through ports.
  • Radial master and axial tool.

Materials

  • Anodized aluminum housings
  • Nitrile rubber seals
Specification Value
Flow Rating
Master Side Weight 0.84 kg
Tool Side Weight 0.84 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
9630-20-AV7 Drawings English
9620-20-D-AV7 Manuals English
Download Description
Part Number Description
An image representing that an image is missing 9121-AV7-M (4) G 3/4 (BSPP) Vacuum Pass-through Modules – Master side
An image representing that an image is missing 9121-AV7-T (4) G 3/4 (BSPP) Vacuum Pass-through Modules – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..