Product Features
Features
- Provides air service from the Master to the Tool plates.
- (3) 1/8 NPT pass-through ports.
- (2) 1/4 NPT pass-through ports.
- 100 psi (6.9 bar) maximum.
- Supports positive pressure and vacuum flow conditions.
Materials
- Aluminum housings
- Stainless steel valve components
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 1.0 for 1/8 ports. 2.4 for 3/8 ports. |
| Master Side Weight | 0.4 kg |
| Tool Side Weight | 0.4 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9121-AW2-T | (3) 1/8 NPT, (2) 1/4 NPT Pass-Thru Port Tool Module |
| 9121-AW2-M | (3) 1/8 NPT, (2) 1/4 NPT Pass-Thru Port Master Module |
- Filter by Part Number
- 9121-AW2-M
- 9121-AW2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-AW2-M | Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports – Master side |
|
|
9121-AW2-T | Air Module, (3) 1/8 NPT, (2) 1/4 NPT Pass-through Ports – Tool side |
|
