Product Features
Features
- Tool-side only.
- 3/8 NPT threaded ports.
- (4) pass-through air ports for Tool plate.
- Compatible with F04 modules.
- Stainless steel housing.
Materials
- Stainless steel housings
| Specification | Value |
|---|---|
| Flow Rating | 1.4 |
| Master Side Weight | |
| Tool Side Weight | 1.32 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|
- Filter by Part Number
- 9120-FN4A-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-FN4A-T | (4) 3/8 NPT pass-through ports pneumatic module, stainless steel – Tool side only |
|
