Product Features
Features
- M5 ports.
- (10) Pneumatic pass-through ports.
Materials
- Anodized aluminum housings
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 0.25 |
| Master Side Weight | 0.20 kg |
| Tool Side Weight | 0.21 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-P05 | Drawings | English |
| Download | Description |
|---|---|
| 9120-P05-T | Pneumatic Tool module with (10) M5 pass-through ports |
| 9120-P05-M | Pneumatic Master module with (10) M5 pass-through ports |
- Filter by Part Number
- 9120-P05-M
- 9120-P05-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-P05-M | (10) M5 ports for pneumatic pass-through |
|
|
9120-P05-T | (10) M5 ports for pneumatic pass-through |
|
