Tool Changer Modules

Air Modules: P12A

Air Modules: P12A

(2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially.

View all features
Model Number:  P12A

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 1/2 NPT or G 1/2 (BSPP) ports.
  • (2) Pneumatic pass-through ports (Air or Vacuum service).
  • Ported axially.

Materials

  • Anodized aluminum housings
  • Brass seal collar
  • Nitrile seals
Specification Value
Flow Rating 7.5
Master Side Weight 0.26 kg
Tool Side Weight 0.19 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Vacuum/Air
Download Download Type Language
9630-20-P12A Drawings English
9630-20-P12A-E Drawings English
Download Description
9120-P12A-T-E Pneumatic tool module with (2) u00bdu201d BSPP u201caxialu201d pass-through ports
9120-P12A-M-E Pneumatic master module with (2) u00bdu201d BSPP u201caxialu201d pass-through ports
9120-P12A-T Pneumatic tool module with (2) u00bdu201d NPT u201caxialu201d pass-through ports
9120-P12A-M Pneumatic master module with (2) u00bdu201d NPT u201caxialu201d pass-through ports
Part Number Description
An image representing that an image is missing 9120-P12A-M (2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially.
An image representing that an image is missing 9120-P12A-M-E (2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially.
An image representing that an image is missing 9120-P12A-T (2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially.
An image representing that an image is missing 9120-P12A-T-E (2) 1/2 NPT or (2) G 1/2 (BSPP) pass-through ports pneumatic module (Air or Vacuum service) Ported axially.

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..