Product Features
Features
- 1/4 NPT or G 1/4 (BSPP) ports.
- (2) Pneumatic pass-through ports.
Materials
- Anodized aluminum housings
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 1.03 |
Master Side Weight | 0.14 kg |
Tool Side Weight | 0.13 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|
- Filter by Part Number
- 9120-P14-M
- 9120-P14-M-E
- 9120-P14-T
- 9120-P14-T-E
Part Number | Description | ||
---|---|---|---|
![]() |
9120-P14-M | (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module |
|
![]() |
9120-P14-M-E | (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module |
|
![]() |
9120-P14-T | (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module |
|
![]() |
9120-P14-T-E | (2) 1/4 NPT or G 1/4 (BSPP) pass-through ports pneumatic module |
|