Product Features
Features
- 1/8 NPT or G 1/8 (BSPP) ports.
- (4) Pneumatic pass-through ports.
Materials
- Anodized aluminum housings
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | 0.65 |
Master Side Weight | 0.15 kg |
Tool Side Weight | 0.15 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|---|
9120-P18-M-E | P18 Master, G 1/8 4-Port Air Module |
9120-P18-T-E | P18 Tool, G 1/8, 4-Port Air Module |
- Filter by Part Number
- 9120-P18-M
- 9120-P18-M-E
- 9120-P18-T
- 9120-P18-T-E
Part Number | Description | ||
---|---|---|---|
![]() |
9120-P18-M | (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module |
|
![]() |
9120-P18-M-E | (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module |
|
![]() |
9120-P18-T | (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module |
|
![]() |
9120-P18-T-E | (4) 1/8 NPT or G 1/8 (BSPP) pass-through ports pneumatic module |
|