Product Features
Features
- 1/8 NPT or G 1/8 (BSPP) ports.
- (6) Pneumatic pass-through ports.
Materials
- Anodized aluminum housings
- Nitrile seals
| Specification | Value |
|---|---|
| Flow Rating | 0.65 |
| Master Side Weight | 0.14 kg |
| Tool Side Weight | 0.16 kg |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Utility Type | Air |
| Download | Description |
|---|---|
| 9120-P186-M-E | Pneumatic Master module with (6) G 1/8 pass thru ports |
| 9120-P186-T | 6-Port P18 Tool Manifold P186 Ass’y 1/8NPT |
| 9120-P186-T-E | Pneumatic Tool module with (6) G 1/8pass-through ports |
| 9120-P186-M | 6-Port P18 Master Manifold P186, 1/8NPT |
- Filter by Part Number
- 9120-P186A-M
- 9120-P186A-M-E
- 9120-P186A-T
- 9120-P186A-T-E
- 9120-P186-M
- 9120-P186-M-E
- 9120-P186-T
- 9120-P186-T-E
| Part Number | Description | ||
|---|---|---|---|
|
9120-P186A-M | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
|
|
9120-P186A-M-E | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
|
|
9120-P186A-T | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
|
|
9120-P186A-T-E | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
|
|
9120-P186-M | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
|
|
9120-P186-M-E | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
|
|
9120-P186-T | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
|
|
9120-P186-T-E | (6) 1/8 NPT or G 1/8 (BSPP) Pass-through Ports Pneumatic Module |
|
