Product Features
- G 1/8 (BSPP) ports.
- (8) pneumatic pass-through ports.
- Euro.
Specification | Value |
---|---|
Flow Rating | |
Master Side Weight | |
Tool Side Weight | |
Operational Temperature Range | |
Utility Type |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
P188-E Module Drawing | Drawings | English |
- Filter by Part Number
- 9120-P188-M-E
- 9120-P188-T-E
Part Number | Description | ||
---|---|---|---|
![]() |
9120-P188-M-E |
|
|
![]() |
9120-P188-T-E |
|