Tool Changer Modules

Air Modules: P238

Air Modules: P238

(2) 3/8 NPT pass-through ports pneumatic module

View all features
Model Number: P238

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 3/8 NPT ports.
  • (2) Pneumatic pass-through ports.

Materials

  • Anodized aluminum housings
  • Nitrile seals
Specification Value
Flow Rating 2.45
Master Side Weight 0.15 kg
Tool Side Weight 0.14 kg
Operational Temperature Range -28.9 °C to 65.6 °C
Utility Type Air
Download Download Type Language
P238 Module Drawing Drawings English
P238-E Module Drawing Drawings English
Download Description
9120-P238-T-E P238 Tool Module Assembly G (BSPP)
9120-P238-M-E P238 Master Module Assembly G (BSPP)
9120-P238-M (2) 3/8 NPT ports for pneumatic pass-through Master side
9120-P238-T (2) 3/8 NPT ports for pneumatic pass-through Tool
Part Number Description
Tool stand 9120-P238-M (2) 3/8 NPT pass-through ports pneumatic module
Tool stand 9120-P238-M-E (2) 3/8 NPT pass-through ports pneumatic module
Tool stand 9120-P238-T (2) 3/8 NPT pass-through ports pneumatic module
Tool stand 9120-P238-T-E (2) 3/8 NPT pass-through ports pneumatic module

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..