Product Features
Features
- M5 ports.
- (8) Pneumatic pass-through air ports.
- Ports can be configured as axial or radial.
- Sealing plugs included.
Materials
- Aluminum housings
- Stainless steel sealing plugs
- Nitrile seals
Specification | Value |
---|---|
Flow Rating | .0726 – Thru, .0695 – 90 degree, .0687 – U-Turn |
Master Side Weight | 0.16 kg |
Tool Side Weight | 0.17 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Utility Type | Air |
Download | Description |
---|---|
9120-P8M5-M (Axial Ports) | Pneumatic Master Module with (8) M5 Radial/Axial Through Ports |
9120-P8M5-T (Radial Ports) | Pneumatic Tool Module with (8) M5 Radial/Axial Through Ports |
9120-P8M5-M (Radial Ports) | Pneumatic Master Module with (8) M5 Radial/Axial Through Ports |
9120-P8M5-T (Axial Ports) | Pneumatic Tool Module with (8) M5 Radial/Axial Through Ports |
- Filter by Part Number
- 9120-P8M5-M
- 9120-P8M5-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-P8M5-M | Pneumatic Module with (8) M5 radial/axial pass-through air ports |
|
![]() |
9120-P8M5-T | Pneumatic Module with (8) M5 radial/axial pass-through air ports |
|