Product Features
Features
- Gross Alignment Module
- Provides for up to 11mm misalignment capability.
- Only recommended for QC-100.
Materials
- Aluminum Master housing
- Tool steel Tool housing
- Hardened stainless steel pin components.
Specification | Value |
---|---|
Master Side Weight | |
Tool Side Weight | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Type | Alignment Modules |
Download | Description |
---|---|
9120-GA2-M | Gross Alignment Module Master |
9120-GA2-T | Gross Alignment Module Tool |
- Filter by Part Number
- 9120-GA2-M
- 9120-GA2-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-GA2-M | Gross Alignment Module – Master side |
|
![]() |
9120-GA2-T | Gross Alignment Module – Tool side |
|