Product Features
Features
- Gross alignment module, adapts single or dual J16 pattern modules to QC.
- Provides for up to 1/2″ x-y misalignment capability.
- Adapter used to mount single or dual J16 pattern modules to QC.
- (1) 1.25″ alignment pin on Master side.
- (1) 1.25″ bushing on Tool side (round on JL3 Tool and elongated on JL4 Tool).
- When using on Tool Changer, (2) JL3 Masters, (1) JL3 Tool and (1) JL4 Tool are required.
Materials
- Anodized aluminum housing
- Heat-treated stainless steel alignment pin
- Hardened A2 tool steel bushing.
Specification | Value |
---|---|
Master Side Weight | 1.43 kg |
Tool Side Weight | 0.86 kg |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Type | Alignment Modules |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
JL3, JL4 Module Drawing | Drawings | English |