Product Features
Features
- Protective cover mounted to ATI tool sides when a module is present only on the master side.
- For G, M, R, S, and T Series modules.
Materials
- Black Delrin®
| Specification | Value |
|---|---|
| Master Side Weight | |
| Tool Side Weight | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Type | Cover Plates |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| Tool Side Protective Cover for G, M, R, S, and T Series Modules Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-JPC-T | Tool Side Protective Cover for R, S, T G, & M series Electrical Modules |
- Filter by Part Number
- 9120-JPC-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-JPC-T | Tool Side Protective Cover for G, M, R, S, and T Series Modules – Tool side only. |
|