Product Features
Features
- Discrete pass-through for DeviceNet and Auxiliary Power signals.
- ODVA standard 4- and 5-pin Mini connectors.
- M12, 5-pin DeviceNet interface connector provided on Master module for network termination and/or as a network tap for troubleshooting purposes.
- LEDs provided on Master and Tool indicating the presence of DeviceNet power.
Materials
- Anodized aluminum housing
- Precious-metal-plated spring and contact pins
- Nitrile seals.
| Specification | Value |
|---|---|
| Electrical Rating |
DeviceNet – 3 Amp max. Auxiliary Power – 9 Amp max. |
| Master Side Weight | 0.70 kg |
| Tool Side Weight | 0.53 kg |
| Number of Total Pins | 9 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-DR2 | Drawings | English |
| Download | Description |
|---|---|
| 9121-DR2-T | DeviceNet Pass-thru Tool Module |
| 9121-DR2-M | DeviceNet Pass-thru Master Module |
- Filter by Part Number
- 9121-DR2-M
- 9121-DR2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-DR2-M | DeviceNet and Auxiliary Power Pass-through Module – Master side |
|
|
9121-DR2-T | DeviceNet and Auxiliary Power Pass-through Module – Tool side |
|
