Product Features
Features
- 19-pin.
- 5 Amp/250VAC capacity.
- 5-pin DeviceNet Minifast Connector.
Materials
- Rhodium-plated contact pins
- Anodized aluminum
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/250VAC |
| Master Side Weight | 0.16 kg |
| Tool Side Weight | 0.12 kg |
| Number of Total Pins | 19 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-G5 | Drawings | English |
- Filter by Part Number
- 9120-G5-M
- 9120-G5-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-G5-M | 19-pin, 3A/250VAC Electrical Module with 5-Pin DeviceNet Connector and 5-position Swivel – Master side |
|
|
9120-G5-T | 19-pin, 3A/250VAC Electrical Module with 5-Pin DeviceNet Connector and 5-position Swivel – Tool side |
|
