Product Features
Features
- 5-pin.
- Redundant signals through the pin block.
- 4 Amp/125VDC.
- M12 Connectors.
- For QC-20, 21, and 60 only.
- No-Touch contacts on Master module.
- Dust and moisture seal on contacts.
Materials
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®.
| Specification | Value |
|---|---|
| Electrical Rating | 4 Amp/125VDC |
| Master Side Weight | 0.07 kg |
| Tool Side Weight | 0.07 kg |
| Number of Total Pins | 5 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-KD5 | Drawings | English |
| Download | Description |
|---|---|
| 9120-KD5-M | Electrical Module (Potted) with 1X M12 5-Pin Male Connector – Master |
| 9120-KD5-T | Electrical Module (Potted) with 1X M12 5-Pin Female Connector – Tool |
- Filter by Part Number
- 9120-KD5-M
- 9120-KD5-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-KD5-M | Electrical Module with (1) M12 5-Pin Male Connector |
|
|
9120-KD5-T | Electrical Module with (1) M12 5-Pin Male Connector |
|
