Product Features
Features
- 5 pins.
- 4 Amp/250VDC max
- Small size with miniature MS quick-disconnect connectors.
- No-Touch contacts on Master.
- Moisture and dust sealed when mated.
Materials
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
| Specification | Value |
|---|---|
| Electrical Rating | 4 Amp/250VDC max |
| Master Side Weight | 0.19 kg |
| Tool Side Weight | 0.14 kg |
| Number of Total Pins | 5 |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-RD5 | Drawings | English |
| Download | Description |
|---|---|
| 9120-RD5-M | 4A/250VDC electrical module with 5-pin M12 connector – Master side |
| 9120-RD5-T | 4A/250VDC electrical module with 5-pin M12 connector – Tool side |
- Filter by Part Number
- 9120-RD5-M
- 9120-RD5-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-RD5-M | 4 Amp/250VAC electrical module with 5-pin M12 connector |
|
|
9120-RD5-T | 4 Amp/250VAC electrical module with 5-pin M12 connector |
|
