Tool Changer Modules

DeviceNet Pass-Through Modules: TDEA

DeviceNet Pass-Through Modules: TDEA

DeviceNet Pass-Through Module with M12 Connectors Redundant Signals

View all features
Model Number: TDEA

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 19 pin block.
  • ODVA 5-Pin M12 Signal and 4-Pin Minifast Power connectors (Redundant Signals).
  • DeviceNet 4 Amp/250V; Aux. Power 5 Amp/600V.
  • Electrical module to pass DeviceNet, bus, and auxiliary power connections.
  • Direct pass-through connections.
  • NOTE: TDEA module may extend past the Master/Tool body on some QCs. Please consult an ATI Account Manager for more information.
  • When used on the QC-110, slight possibility that the air supply fittings will hit the edge of the TDEA module. Please consult an ATI Account Manager for more information.

Materials

  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
Specification Value
Electrical Rating DeviceNet – 4 Amp/250V
Aux Power – 5 Amp/600V
Master Side Weight  0.44 kg
Tool Side Weight 0.35 kg
Number of Total Pins 19
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
TDEA Module Drawing Drawings English
Download Description
9120-TDEA-M DeviceNet Pass-Through Master Module with M12 Connectors Redundant Signals
9120-TDEA-T DeviceNet Pass-Through Tool Module with M12 Connectors Redundant Signals
Part Number Description
Tool stand 9120-TDEA-M DeviceNet Pass-Through Module with M12 Connectors Redundant Signals – Master side
Tool stand 9120-TDEA-T DeviceNet Pass-Through Module with M12 Connectors Redundant Signals – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..