Product Features
Features
- The Discrete Signal Module allows for communication and control of the Tool Changer.
- Amphenol, MS-style connectors provided for customer interface.
- Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
- Up to 15 signal pass-throughs available for customer use.
- A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
- An air adapter module (Jxx) with Lock and Unlock supply ports is typically integrated with the SA12-M module for Tool Changer locking mechanism actuation.
- Compact design package.
Materials
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Nylon pin block.
| Specification | Value |
|---|---|
| Electrical Rating |
Control signals – 24VDC Pass-through signals – 5 Amp/250V |
| Master Side Weight | 0.7 kg |
| Tool Side Weight | 0.6 kg |
| Number of Total Pins | |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
| Download | Description |
|---|---|
| 9121-SA2-T | Discrete signal tool module with 19-pin Amphenol, 19-pin Block, 19 Pass-Thru signals |
| 9121-SA12-M | Discrete Master, 19-Pin MS3102 Connector, Supports Lock, Unlock, and RTL Sensors, No Integrated Valve Control |
- Filter by Part Number
- 9121-SA12-M
- 9121-SA2-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-SA12-M | Discrete Module, 19-Pin MS3102 Connector, Supports PNP Lock, Unlock, and RTL Sensors, No Integrated Valve Control – Master side |
|
|
9121-SA2-T | Discrete Module, 19-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors – Tool side |
|
