Product Features
Features
- The Discrete Servo Module allows for control of the Tool, pass electrical power and signal connections to a transgun servomotor, and pass fieldbus data (DeviceNet, Interbus, etc.) to the end-of-arm tooling.
- The module is equipped with a Harting 10B Connector assembly. The Harting connector assembly includes the following: an 8-pin connector for power, a 25-pin connector for encoder signal pass-through, and a 12-pin connector for field bus signals.
- For Device Net bus signals, a terminating resistor can be connected to the 5-pin M12 connector.
- Interface to the Tool Changer’s integrated RTL, Lock, and Unlock sensors are provided through (4) M8, 3-pin connectors on the Master module.
- A 3-pin M8 valve connector is provided for Latch/Unlatch control of the Tool Changer. This connector only supports double solenoid control valves, which can be supplied from ATI as part of the valve adapter (9121-JT5-M).
- Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
- A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
- All power and signal circuits use at least two redundant spring pins to make the connection between Master and Tool.
Materials
- Aluminum housings/covers
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Nylon pin block.
Specification | Value |
---|---|
Electrical Rating |
Power – 15 Amp/500V (Harting Block c) Signal – 3 Amp/24V (Harting Block b) PROFIBUS/DeviceNet Pass-through – 3 Amp/24V (Harting Block a) TSI – 1 Amp/30V Tool-ID – 100mA/24V |
Master Side Weight | 1.47 kg |
Tool Side Weight | 1.47 kg |
Number of Total Pins | |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
- Filter by Part Number
- 9121-SC25-T
- 9121-SC32-M
Part Number | Description | ||
---|---|---|---|
![]() |
9121-SC25-T | Harting Module with Redundant Wiring, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass-Through, 0-9 Tool-ID, TSI on Tool – Tool side |
|
![]() |
9121-SC32-M | Harting Module with Redundant Wiring, Supports Servo Power and Encoder Signals, PROFIBUS/DeviceNet Pass-through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool and Master – Master side |
|