Product Features
Features
- The VB12/VB13 module is equipped with 36-Pin MS-3122 style connectors for interfacing with the Tool Changer’s Lock, Unlock, and Ready-to-Lock sensors and for supplying signals and power to the end-of-arm tooling
- An electrical interface is provided on the Master module for support of a double-solenoid integrated valve (single-solenoid valve is not supported).
- Internal pin block for valve electrical connections (available on the Jxx valve adapter with pass-through module).
- Up to 29 pass-through signals available for customer use.
- A flexible boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
- To prevent an unintended Tool release, the electrical power to the unlatch valve circuit is routed through a safety switch that is mounted to the Master (sensor not included). With the actuator mounted on the Tool Stand, the safety switch will insure that a Tool can only be released at the Tool Stand.
- Compact design package.
Materials
- Aluminum housing and cover
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin block.
Specification | Value |
---|---|
Electrical Rating |
Control Signals – 24VDC Pass-through Signals – 5 Amp/250V |
Master Side Weight | 0.77 kg |
Tool Side Weight | 0.59 kg |
Number of Total Pins | 29 |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
Download | Description |
---|---|
9121-VB13-M | Discrete Signal Master module with 36-Pin PT Bayonet Connector, TSI on Master |
9121-VB12-M | Discrete Signal Master module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors |
9121-VB12-T | Discrete Signal Tool module with 36-Pin PT Bayonet Connector |
- Filter by Part Number
- 9121-VB12-M
- 9121-VB12-T
- 9121-VB13-M
Part Number | Description | ||
---|---|---|---|
![]() |
9121-VB12-M | Discrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) – Master side |
|
![]() |
9121-VB12-T | Discrete Signal Module with 36-Pin PT Bayonet Connector, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) – Tool side |
|
![]() |
9121-VB13-M | Discrete Signal Module with 36-Pin PT Bayonet Connector mounted on Right Angle Spacer Block, TSI on Master, Supports L/U/R1/R2 PNP Sensors and Integrated Valve (R1 and R2 in Series) – Master side |
|