Product Features
Features
- The Discrete Signal Integrated Valve module allows for control of the Tool Changer and discrete signal pass-through to the End-of-Arm Tooling.
- 35-pin Amphenol on Master, 24-pin Amphenol on Tool. 5-pin Aux Power, 4-pin PROFINET pass-through, 17-pin and 26-pin blocks.
- An integrated, single or double solenoid valve (available on the Jxx valve adapter with pass-through module) controls the Tool Changer locking mechanism.
- PNP Lock, Unlock, and Ready-to-Lock (R1 and R2) sensor inputs supported.
- Up to 22 pass-through signals available for customer use.
- A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
- Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
- Compact design package.
Materials
- Aluminum housing and cover
- Clear polycarbonate window
- Precious-metal-plated contacts
- Nitrile seals
- Delrin pin blocks.
Specification | Value |
---|---|
Electrical Rating |
5 Amp/250V max Tool-ID Switch – 0.1 Amp/30V |
Master Side Weight | 0.93 kg |
Tool Side Weight | 0.66 kg |
Number of Total Pins | |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
Download | Description |
---|---|
9121-VB18-M | VB18 Master Discrete Module Assembly |
9121-VB18-T | VB18 Tool Discrete Module Assembly |
- Filter by Part Number
- 9121-VB18-M
- 9121-VB18-T
Part Number | Description | ||
---|---|---|---|
![]() |
9121-VB18-M | Discrete Signal Module with 35-Pin DDK (MS-style) Connector, TSI on Tool with no RTL bypass, 0-9 Tool-ID, 22 Pass-through, PROFINET Pass-through, Supports L/U/R1/R2 PNP Sensors and Integrated Valve – Master side |
|
![]() |
9121-VB18-T | Discrete Signal Module with 24-Pin Amphenol (MS -style) Connector, TSI on Tool with no RTL bypass, 0-9 Tool-ID, 22 Pass-through, PROFINET Pass-through – Tool side |
|