Product Features
Features
- The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
- Amphenol, MS-style connectors provided for customer interface.
- An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
- Up to 16 signal pass-throughs available for customer use.
- A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
- Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the tool Changer ONLY when the Tool is in the Stand.
- Tool-ID (0-99) capacity.
- Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
- Compact design package.
Materials
- Aluminum housing and cover
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
| Specification | Value |
|---|---|
| Electrical Rating |
Control Signals – 24VDC Pass-through Signals – 5 Amp/250V |
| Master Side Weight | 0.82 kg |
| Tool Side Weight | 0.63 kg |
| Number of Total Pins | |
| Pins Description | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Signal Type |
- Filter by Type
- Drawings
- Manuals
| Download | Download Type | Language |
|---|---|---|
| 9230-20-2339 | Drawings | English |
| 9630-20-VB2 Family (Sheet 1 of 5) | Drawings | English |
| 9630-20-VB2 Family (Sheet 2 of 5) | Drawings | English |
| 9630-20-VB2 Family (Sheet 3 of 5) | Drawings | English |
| 9630-20-VB2 Family (Sheet 4 of 5) | Drawings | English |
| 9630-20-VB2 Family (Sheet 5 of 5) | Drawings | English |
| 9620-20-C-VB2 | Manuals | English |
| Download | Description |
|---|---|
| 9121-VB2-M | Discrete Signal master module with 26-Pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors (Uses Single or Double Solenoid Valve) **Supports Tool Stand Interlock on Tool Side and works w/VB Series Tools** |
| 9121-VB2-T | Discrete Signal tool module with 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 Pass-Thruu2019s |
- Filter by Part Number
- 9121-VB2-M
- 9121-VB2-T
- 9121-VB3-T
- 9121-VB4-T
| Part Number | Description | ||
|---|---|---|---|
|
9121-VB2-M | Discrete Module, 26-pin Amphenol, 19-pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve,TSI on Tool (Mates with VB2-T, VB3-T, or VB4-T) – Master side |
|
|
9121-VB2-T | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 pass-throughs (Mates with VB2-M) – Tool side |
|
|
9121-VB3-T | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 12 pass-throughs, 0-9 Tool-ID (Mates with VB2-M) – Tool side |
|
|
9121-VB4-T | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 8 pass-throughs, 0-99 Tool-ID (Mates with VB2-M) – Tool side |
|
