Product Features
Features
- The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
- Amphenol, MS-style connectors provided for customer interface.
- An integrated single or double solenoid valve (sourcing types available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
- Up to 10 signal pass-throughs available for customer use.
- A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
- Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
- NPN (sinking-type) Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs supported.
- Compact design package.
Materials
- Aluminum housing and cover
- Clear polycarbonate window
- Rhodium-plated contacts
- Nitrile seals
- Nylon pin block.
Specification | Value |
---|---|
Electrical Rating |
Control Signals – 24VDC Pass-through Signals – 5 Amp/250V |
Master Side Weight | 0.80 kg |
Tool Side Weight | 0.62 kg |
Number of Total Pins | 16 |
Pins Description | |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Signal Type |
Download | Description |
---|---|
9121-VB5-M | Discrete Signal master module with 19-Pin Amphenol, 19-Pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve |
- Filter by Part Number
- 9121-VB2-T
- 9121-VB5-M
Part Number | Description | ||
---|---|---|---|
![]() |
9121-VB2-T | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 16 pass-throughs (Mates with VB2-M) – Tool side |
|
![]() |
9121-VB5-M | Discrete Module, 19-pin Amphenol, 19-pin Block, Tool Stand Interlock, 10 Pass-Throughs, NPN (sinking) Locked, Unlocked, and RTL sensors – Master side |
|