Tool Changer Modules

Discrete Modules: VK2

Discrete Modules: VK2

IO-Link Module with (4) M12 5-Pin Connectors for I/O Link Pass-Thru, (3) M12 5-Pin Connectors for Valve Control and Locked, Unlocked, and Ready-to-Lock Sensor Inputs. Supports Integrated Valve Control.

View all features
Model Number: VK2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications Documents & Downloads Components

Product Features

Features

  • The Discrete Signal Module allows for communication and control of the Tool Changer.
  • M12, 5-Pin connectors are provided for interfacing with off-the-shelf IO-Link master block to support Tool Changer and customer-specified I/O.
  • M12 female, 5-Pin connectors are provided to support tool changer Lock, Unlock, and RTL (Ready-To-Lock) proximity sensor inputs, power as well as Tool Changer valve Latch and Unlatch outputs.
  • An integrated single or double solenoid valve (available on the Jxx air and valve adapter module) controls the Tool Changer locking mechanism.

Materials

  • Aluminum housings/Delrin covers
  • Gold-plated contacts
  • Nitrile seals
  • Delrin pin block.
Specification Value
Electrical Rating Control Signals – 24VDC
Pass-through Signals – 3 Amp/24V
Master Side Weight 0.78 kg
Tool Side Weight 0.56 kg
Number of Total Pins 19
Pins Description
Operational Temperature Range -28.9 °C to 65.6 °C
Signal Type
Download Download Type Language
VK2 Module Drawings Drawings English
VK2 Control & Signal Module Manual Manuals English
Part Number Description
Tool stand 9121-VK2-M IO-Link Master Module w/(4) M12 5-Pin Connectors for I/O Link Pass-Thru, Three M12 5-Pin Connectors for Valve Control and Locked, Unlocked, and Ready-to-Lock Sensor Inputs. Supports Integrated Valve Control – Master side
Tool stand 9121-VK2-T IO-Link Tool Module with (4) M12 5-Pin Female Connectors for I/O Link Pass-Thru – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..