Product Features
Features
- D-sub connector.
- 25 gold-plated contact pins.
- Recessed spring probes on Master side.
Materials
- Precious-metal-plated contact pins
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VAC |
| Master Side Weight | 0.09 kg |
| Tool Side Weight | 0.09 kg |
| Number of Total Pins | 25 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-D25-M | Master Signal Module with 25-Pin D-Sub Connector and #4-40 Screw Locks |
| 9120-D25-T | Tool Signal Module with 25-Pin D-Sub Connector and #4-40 Screw Locks |
- Filter by Part Number
- 9120-D25-M
- 9120-D25-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-D25-M | 25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
|
|
9120-D25-T | 25-pin, 3 Amp/50VAC electrical module with low-power D-sub connector |
|
