Product Features
Features
- 4-Pin.
- 3 Amp/50VAC.
- Solder connections.
- Very small.
- For QC-001 only.
Materials
- Precious-metal-plated contact pins
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VAC |
| Master Side Weight | 0.005 kg |
| Tool Side Weight | 0.005 kg |
| Number of Total Pins | 4 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-E04 | Drawings | English |
| Download | Description |
|---|---|
| 9120-E04-T | Electrical Module, 4 Pin, 3 Amp/50 VAC with solder connections, QC-001 Tool |
| 9120-E04-M | Electrical Module, 4 Pin, 3 Amp/50 VAC with solder connections, QC-001 Master |
- Filter by Part Number
- 9120-E04-M
- 9120-E04-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-E04-M | 4-Pin, 3 Amp/50VAC Electrical Module with solder connections, for QC-001 |
|
|
9120-E04-T | 4-Pin, 3 Amp/50VAC Electrical Module with solder connections, for QC-001 |
|
