Product Features
Features
- 6-Pin.
- 3 Amp/50VAC.
- Solder connections.
- Very small.
- For QC-001 only.
Materials
- Precious-metal-plated contact pins
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VAC |
| Master Side Weight | 0.005 kg |
| Tool Side Weight | 0.005 kg |
| Number of Total Pins | 6 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-E06-M | Electrical Module, 6 Pin, 3 Amp/50 VAC with solder connections, QC-001 Master |
| 9120-E06-T | Electrical Module, 6 Pin, 3 Amp/50 VAC with solder connections, QC-001 Tool |
- Filter by Part Number
- 9120-E06-M
- 9120-E06-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-E06-M | Electrical Module, 6-Pin, 3 Amp/50VAC with solder connections, for QC-001 only |
|
|
9120-E06-T | Electrical Module, 6-Pin, 3 Amp/50VAC with solder connections, for QC-001 only |
|
