Tool Changer Modules

Electrical Modules: E10

Electrical Modules: E10

10-pin, 3 Amp/50VAC electrical module with solder connection, miniature size

View all features
Model Number: E10-005

Product Features Specifications

Product Features

Features

  • Direct wire (solder) to pins – no connectors.
  • Miniature size.
  • 10 gold-plated contact pins.

Materials

  • Precious-metal-plated contact pins
  • Delrin®
Specification Value
Electrical Rating 3 Amp/50VAC
Master Side Weight 0.09 kg
Tool Side Weight 0.008 kg
Number of Total Pins 10
Operational Temperature Range -28.9 °C to 65.6 °C

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..