Product Features
Features
- Direct wire (solder) to pins – no connectors.
- Miniature size.
- 20 gold-plated contact pins.
- Fits QC-5.
- Not compatible with E20.
Materials
- Precious-metal-plated contact pins
- Delrin®
Specification | Value |
---|---|
Electrical Rating | 3 Amp/50VAC |
Master Side Weight | 0.02 kg |
Tool Side Weight | 0.02 kg |
Number of Total Pins | 20 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
E2A Module for QC-5 (20-pin) | Drawings | English |
Download | Description |
---|---|
9120-E2A-M | 20-pin, 3A/220V, solder connection, miniature size all one piece housing. Not compatible with E20. |
9120-E2A-T | 20-pin, 3A/220V, solder connection, miniature size all one piece housing. Not compatible with E20. |
- Filter by Part Number
- 9120-E2A-M
- 9120-E2A-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-E2A-M | 20-pin, 3 Amp/50VAC electrical module, solder connection, miniature size all one piece housing – Master side |
|
![]() |
9120-E2A-T | 20-pin, 3 Amp/50VAC electrical module, solder connection, miniature size all one piece housing – Tool side |
|