Product Features
Features
- Direct wire (solder) to pins – no connectors.
- Miniature size.
- 30 gold-plated contact pins.
- Fits QC-5.
- Not compatible with E30.
Materials
- Precious-metal-plated contact pins
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VAC |
| Master Side Weight | 0.02 kg |
| Tool Side Weight | 0.02 kg |
| Number of Total Pins | 30 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-E3A | Drawings | English |
| Download | Description |
|---|---|
| 9120-E3A-T | E3A 30-pin Tool module for QC-5 , 30A/220V |
| 9120-E3A-M | E3A 30-pin Master module for QC-5, 30A/220V |
- Filter by Part Number
- 9120-E3A-M
- 9120-E3A-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-E3A-M | 30-pin, 3 Amp/50VAC electrical module, solder connection, miniature size all one-piece housing – Master side |
|
|
9120-E3A-T | 30-pin, 3 Amp/50VAC electrical module, solder connection, miniature size all one-piece housing – Tool side |
|
