Product Features
Features
- 5-position, adjustable electrical module – Master and Tool side.
- Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages.
- 19-pin.
- 3 Amp/250VAC capacity.
- Miniature MS quick-disconnect connector.
- Pin block sealed from moisture when coupled.
- Mates to G19, R19, S19, or T19 modules.
- No-Touch contacts on Master module.
- Patented design.
Materials
- Rhodium-plated contact pins
- Anodized aluminum
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/250VAC |
| Master Side Weight | 0.14 kg |
| Tool Side Weight | 0.11 kg |
| Number of Total Pins | 19 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-G10-T | 19-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-99 Tool ID built inside and 5 position swivel – tool side |
| 9120-G14-T | 19-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool ID built inside and 5 position swivel – tool side |
| 9120-G19-M | 19-pin, 3A/250VAC electrical module with MS miniature quick disconnect connector and five position swivel – Master side |
| 9120-G19-M-M23 | G19-M Adjustable Master Module with M23 Connector |
| 9120-G19A-T | G19A Adjustable Servo Module – Tool Side |
| 9120-G19A-M | G19A Adjustable Servo Module – Master Side |
| 9120-G19W-M | G19W-M Master Module with Hardwired Straight Sensor Cables |
| 9120-G19R-M | G19R-M Master Module with Hardwired Right Angle Sensor Cables (for QC-110 and QC-76 only) |
| 9120-G19-T | 19-pin, 3A/250VAC electrical module with MS miniature quick disconnect connector and five position swivel – Tool side |
- Filter by Part Number
- 9120-G10-T
- 9120-G14-T
- 9120-G19A-M
- 9120-G19A-T
- 9120-G19-M
- 9120-G19R-M
- 9120-G19-T
- 9120-G19W-M
| Part Number | Description | ||
|---|---|---|---|
|
9120-G10-T | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel |
|
|
9120-G14-T | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel |
|
|
9120-G19A-M | G19A-M Adjustable Master Electrical Module, TSP |
|
|
9120-G19A-T | G19A-M Adjustable Tool Electrical Module, TSP |
|
|
9120-G19-M | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel |
|
|
9120-G19R-M | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel |
|
|
9120-G19-T | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel |
|
|
9120-G19W-M | 19-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector and five position swivel |
|
