Product Features
Features
- 5-position, adjustable electrical module – Master and Tool side.
- Provides 5 unique positions across 180 degrees to increase flexibility in robot dress packages. Module must be adjusted and secured into position prior to operation, otherwise internal damage to conductors may occur.
- 26-pin
- 3 Amp/250VAC capacity.
- Miniature MS quick-disconnect connector.
- Pin block sealed from moisture when coupled.
- Mates to G26, R26, S26, or T26 modules.
- No-Touch contacts on Master module.
- Pin “C” is first mate, last break. Recommended for use as ground.
- Patented design.
Materials
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal
Specification | Value |
---|---|
Electrical Rating | 3 Amp/250VAC |
Master Side Weight | 0.20 kg |
Tool Side Weight | 0.12 kg |
Number of Total Pins | 26 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Download | Description |
---|---|
9120-G26-T | 26-pin Tool electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel. |
9120-G26W-M | G26 Master Module with Hardwired Straight Sensor Cables |
9120-G21-T | 26-pin, 3A/250VAC, MS miniature MS quick-disconnect connector with 0-15 Tool-ID built inside and 5 position swivel – Tool side |
9120-G26R-M | 26-pin electrical module, 3A/250VAC, MS miniature quick disconnect connector and five position swivel with lock/unlock sensor cables attached with right angle connectors |
9120-G26-M | 26-pin Master electrical module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel. |
- Filter by Part Number
- 9120-G21-T
- 9120-G26-M
- 9120-G26R-M
- 9120-G26-T
- 9120-G26W-M
Part Number | Description | ||
---|---|---|---|
![]() |
9120-G21-T | 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel |
|
![]() |
9120-G26-M | 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel |
|
![]() |
9120-G26R-M | 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel |
|
![]() |
9120-G26-T | 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel |
|
![]() |
9120-G26W-M | 26-pin Electrical Module, 3 Amp/250VAC, MS miniature quick disconnect connector and five position swivel |
|