Product Features
- 4-Pin, M12 male and female connectors.
- 4 Amp/250V.
- 5-position, adjustable electrical module – Master and Tool side.
- Warning: The modules must be adjusted and secured into position prior to operation, otherwise internal damage to conductors may occur.
- Pin block sealed from moisture when coupled.
- No-Touch contacts on Master module.
- Patented design.
| Specification | Value |
|---|---|
| Electrical Rating | 4 Amp/250V |
| Master Side Weight | 0.15 kg |
| Tool Side Weight | 0.12 kg |
| Number of Total Pins | 4 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| GD4 Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-GD4-T | Module with M12 4-Pin Connector |
| 9120-GD4-M | Module with M12 4-Pin Connector |
- Filter by Part Number
- 9120-GD4-M
- 9120-GD4-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-GD4-M | Electrical Module with and with 5-position adjustable M12 4-Pin Connector |
|
|
9120-GD4-T | Electrical Module with and with 5-position adjustable M12 4-Pin Connector |
|
