Product Features
Features
- 16-pin
- 3 Amp/250VAC.
- Miniature MS quick-disconnect connector.
- Precious-metal plated contacts.
- Medium-sized body.
- Lightweight Delrin housing.
Materials
- Precious-metal-plated contact pins
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/250VAC |
| Master Side Weight | 0.135 kg |
| Tool Side Weight | 0.10 kg |
| Number of Total Pins | 16 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-J16 | Drawings | English |
| Download | Description |
|---|---|
| 9120-J16-M | 16-pin, 3A/250VAC electrical module with MS miniature quick-disconnect connector, PTO2A-14-19, medium size connector – Master side |
| 9120-J16-T | 16-pin, 3A/250VAC electrical module with MS miniature quick-disconnect connector, PTO2A-14-19, medium size connector – tool side |
- Filter by Part Number
- 9120-J16-M
- 9120-J16-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-J16-M | 16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Master side |
|
|
9120-J16-T | 16-pin, 3 Amp/250VAC electrical module with miniature MS quick-disconnect connector – Tool side |
|
