Product Features
Features
- 26-pin.
- 3 Amp/50VDC.
- Miniature size with MS quick-disconnect connectors.
- For QC-20, 21, and 60 only.
- No-Touch contacts on Master module.
- Dust and moisture seal on contacts.
Materials
- Precious-metal-plated contact pins
- Anodized aluminum
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 3 Amp/50VDC |
| Master Side Weight | 0.14 kg |
| Tool Side Weight | 0.08 kg |
| Number of Total Pins | 26 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
| Download | Description |
|---|---|
| 9120-K21-T | 26-pin (21 pins available for customer use), 3 Amp/50VDC, miniature MS quick-disconnect connector with 16 Tool-IDs (Tool side only) |
| 9120-K26P-M | 26-pin, 3A/50VAC Electrical Module with mini MS quick-disconnect connector |
| 9120-K26-M | 26-pin, 3 Amp/50VAC electrical module with miniature MS quick-disconnect connector, sealed and no-touch – Master side |
- Filter by Part Number
- 9120-K21-T
- 9120-K26-M
- 9120-K26P-M
- 9120-K26-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-K21-T | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
|
9120-K26-M | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
|
9120-K26P-M | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
|
9120-K26-T | 26-pin, 3 Amp/50VDC electrical module with miniature MS quick-disconnect connector, sealed and No-Touch |
|
