Tool Changer Modules

Electrical Modules: K45

Electrical Modules: K45

K19 electrical module (19 pins right side) and K26 electrical module (26 pins left side) when facing connectors mounted side-by-side on adapter plate

View all features
Model Number: K45

Tool Changer Modules
Air tool changer utility modules

Air Modules: AA2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AB2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AC2

Tool Changer Modules
Air tool changer utility modules

Air Modules: AD2

Product Features Specifications 3D CAD Models Components

Product Features

Features

  • 19 pins right side and 26 pins left side.
  • Adapter with K19 on right side and K26 on left side.
  • Fits standard module mounting pattern.

Materials

  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®
Specification Value
Electrical Rating 3 Amp/50VDC
Master Side Weight
Tool Side Weight
Number of Total Pins
Operational Temperature Range -28.9 °C to 65.6 °C
Download Description
9120-K45-T (1)K19-T & (1)K26T w/ Adapter Plate to J16 Pattern
9120-K45-M (1)K19-M & (1)K26-M w/Adapter Plate to J16 Pattern
Part Number Description
Tool stand 9120-K45-M K19 (19 pins right side) and K26 (26 pins left side) when facing connectors – Master side
Tool stand 9120-K45-T K19 (19 pins right side) and K26 (26 pins left side) when facing connector – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..