Product Features
Features
- (2) 5-pin M12 connectors.
- 4 Amp/250V.
- No-Touch contacts on Master module.
- Dust and moisture seal on contacts.
Materials
- Precious-metal-plated pins.
- Anodized aluminum
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating | 4 Amp/250V |
| Master Side Weight | 0.13 kg |
| Tool Side Weight | 0.10 kg |
| Number of Total Pins | |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| 9630-20-KJ212 | Drawings | English |
| Download | Description |
|---|---|
| 9120-KJ212-T | K-Style Module with 2X M12 Connectors – Tool |
| 9120-KJ212-M | K-Style Module with 2X M12 Connectors – Master |
- Filter by Part Number
- 9120-KJ212-M
- 9120-KJ212-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-KJ212-M | K-Style Module with (2) M12 Connectors |
|
|
9120-KJ212-T | K-Style Module with (2) M12 Connectors |
|
