Product Features
Features
- 14 pins (12 pins @ 5 Amp/250VAC and 2 pins @ 13 Amp/250VAC).
- Miniature size with MS quick-disconnect connectors.
- No-Touch contacts on Master module.
- Dust and moisture seal on contacts.
Materials
- Precious-metal-plated pins.
- Anodized aluminum
- Delrin®
| Specification | Value |
|---|---|
| Electrical Rating |
12 pins @ 5 Amp/250VAC 2 pins @ 13 Amp/250VAC |
| Master Side Weight | 0.34 kg |
| Tool Side Weight | 0.34 kg |
| Number of Total Pins | 14 |
| Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
| Download | Download Type | Language |
|---|---|---|
| KM14 Module Drawing | Drawings | English |
| Download | Description |
|---|---|
| 9120-KM14-T | Tool side 14-pin module with (12) pins at 5 amps and (2) pins at 13 amps |
| 9120-KM14-M | Master side 14-pin module with (12) pins at 5 amps and (2) pins at 13 amps |
- Filter by Part Number
- 9120-KM14-M
- 9120-KM14-T
| Part Number | Description | ||
|---|---|---|---|
|
9120-KM14-M | 14-pin electrical module with (12) pins at 5 amps and (2) pins at 13 amps – Master side |
|
|
9120-KM14-T | 14-pin electrical module with (12) pins at 5 amps and (2) pins at 13 amps – Tool side |
|
