Tool Changer Modules

Electrical Modules: KRB

Electrical Modules: KRB

Electrical Module, 5-Pin M12 cordset on Master; 0-16 Tool ID, No Connector on Tool

View all features
Model Number: KRB

Product Features Specifications Documents & Downloads 3D CAD Models Components

Product Features

Features

  • 5-pin.
  • 3 Amp/110VDC.
  • 0-16 Tool-ID on Tool side.
  • No connector on Tool side.
  • For QC-11 only.
  • No-Touch contacts on Master module.
  • Dust and moisture seal on contacts.
  • WARNING: Contacts on Tool Module protrude past housing. Use caution to avoid damaging contacts during assembly or maintenance.
  • NOTE: The KR5B Master includes supplemental mounting fasteners that are designed to work with special SIP-8604. To utilize the supplemental fastening features, use SIP-8604 or a similar SIP.

Materials

  • Precious-metal-plated pins.
  • Anodized aluminum
  • Delrin®
Specification Value
Electrical Rating 3 Amp/110VDC
Master Side Weight 0.21 kg
Tool Side Weight 0.10 kg
Number of Total Pins 5
Operational Temperature Range -28.9 °C to 65.6 °C
Download Download Type Language
KR5B-M,KRB-T Module Drawing Drawings English
Download Description
9120-KR5B-M KR5B Master Electrical Module, 5-Pin M12 cordset
9120-KRB-T KRB Tool Electrical Module, 0-16 Tool ID, No Connector
Part Number Description
Tool stand 9120-KR5B-M Electrical Module, 5-Pin M12 cordset – Master side
Tool stand 9120-KRB-T Electrical Module, 0-16 Tool-ID, No Connector – Tool side

Compatible Modules

Talk to an Expert

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today..