Product Features
- 8-Pin.
- Discrete pass-through electrical module.
- M8 connector.
- 1.5 Amp/30VAC.
- M8-005 with adapter to mount to QC-11.
Specification | Value |
---|---|
Electrical Rating | 1.5 Amp/30VAC |
Master Side Weight | 0.034 kg |
Tool Side Weight | 0.034 kg |
Number of Total Pins | 8 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
- Filter by Type
- Drawings
Download | Download Type | Language |
---|---|---|
M8-011 Module Drawing | Drawings | English |
Download | Description |
---|---|
9120-M8M-011 | 1.5A/30VAC Electrical module with 8-Pin M8 Connector – Master for QC-11 |
9120-M8T-011 | 1.5A/30VAC Electrical module with 8-Pin M8 Connector – Tool for QC-11 |
- Filter by Part Number
- 9120-M8M-011
- 9120-M8T-011
Part Number | Description | ||
---|---|---|---|
![]() |
9120-M8M-011 | 8-Pin Discrete Pass-through Electrical Module, QC-11, M8 connector, 1.5 Amp/30VAC – Master side |
|
![]() |
9120-M8T-011 | 8-Pin Discrete Pass-through Electrical Module, QC-11, M8 connector, 1.5 Amp/30VAC – Tool side |
|