Product Features
Features
- Lightweight and compact for small QC applications
- M12 connector interface, with 12 pass through signals available.
- Tangential Cable Exit with right and left direction options.
- Compatible with QC-7 Tool Changer.
Materials
- PPS
- Gold-plated contact pins
Specification | Value |
---|---|
Electrical Rating | 1.0 A/<50 VDC |
Master Side Weight | 0.045 kg |
Tool Side Weight | 0.045 kg |
Number of Total Pins | 12 |
Operational Temperature Range | -28.9 °C to 65.6 °C |
Download | Description |
---|---|
9120-ML12R-M | ML12R Master Electrical Module QC-7, Right Exiting, Potted |
9120-ML12R-T | ML12R Tool Electrical Module QC-7, Right Exiting, Potted |
- Filter by Part Number
- 9120-ML12-M
- 9120-ML12R-M
- 9120-ML12R-T
- 9120-ML12-T
Part Number | Description | ||
---|---|---|---|
![]() |
9120-ML12-M | Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable. |
|
![]() |
9120-ML12R-M | Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable. |
|
![]() |
9120-ML12R-T | Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable. |
|
![]() |
9120-ML12-T | Electrical module with 12 pole pass through using a M12 male and female connector. The ML12 has connector exiting to the left side of the module and the ML12R has a connector exiting to the right side of the module. ML12 and ML12R Master and Tool sides are not intermixable. |
|